Schneider-Electric
 
LVS03031 picture- scope
LVS03031
Mounting plate, PrismaSeT G, for NSX/CVS/Vigi 250A, horizontal fixed, rotary handle, 5M, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: fixed CVS100...160 horizontal installation
1 x 4P: fixed CVS100...160 horizontal installation
1 x 3P: fixed CVS250 horizontal installation
1 x 4P: fixed CVS250 horizontal installation
1 x 3P: fixed NSX100...160 horizontal installation
1 x 4P: fixed NSX100...160 horizontal installation
1 x 3P: fixed NSX250 horizontal installation
1 x 4P: fixed NSX250 horizontal installation
Condition of using cable tie Need additional plate (2M high) when installation of device is in horizontal
Number of vertical modules [50 mm] 5 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
5 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
5 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASTA
Complementary
Cable entry Cut-out plates 0.33 mm top 92 mm
Cut-out plates 0.31 mm top 42 mm
Cut-out plates 0.31 mm bottom 42 mm
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 600 mm
Height 150 mm
Net weight 1.08 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.33 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 19.2 cm
Package 1 Length 47.0 cm
Package 1 Weight 1.099 kg
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 18.526 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product