Schneider-Electric
 
LVS03033 picture- scope
LVS03033
Mounting plate, PrismaSeT G, for NSX Vigi/CVS 250A, horizontal fixed, toggle, 4M, W600+300/W850mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Installed device ComPact: fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: fixed CVS100...160 horizontal installation
1 x 4P: fixed CVS100...160 horizontal installation
1 x 3P: fixed CVS250 horizontal installation
1 x 4P: fixed CVS250 horizontal installation
1 x 3P: fixed NSX100...160 horizontal installation
1 x 4P: fixed NSX100...160 horizontal installation
1 x 3P: fixed NSX250 horizontal installation
1 x 4P: fixed NSX250 horizontal installation
1 x 3P: fixed NSX100...250 and ammeter horizontal installation
1 x 4P: fixed NSX100...250 and ammeter horizontal installation
Condition of using cable tie Need additional plate (2M high) when installation of device is in horizontal
Number of vertical modules [50 mm] 4 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): NSX100...250 and ammeter without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): NSX100...250 and ammeter without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
4 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
4 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASTA
Complementary
Cable entry Cut-out plates 0.31 mm top or bottom 42 mm
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 600 mm
Height 150 mm
Net weight 0.94 kg
Functional unit 600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4 0.31 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 19.0 cm
Package 1 Length 47.0 cm
Package 1 Weight 981.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.622 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 102.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 139.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product