|
|
|
LVS03041
Mounting plate, PrismaSeT G, for NSX/CVS/Vigi 250A vertical fixed, rotary handle, W600mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
|
Installed device
|
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
|
Poles description
|
4 x 3P: fixed CVS100...160 vertical installation
3 x 4P: fixed CVS100...160 vertical installation
4 x 3P: fixed CVS250 vertical installation
3 x 4P: fixed CVS250 vertical installation
4 x 3P: fixed NSX100...160 vertical installation
3 x 4P: fixed NSX100...160 vertical installation
4 x 3P: fixed NSX250 vertical installation
3 x 4P: fixed NSX250 vertical installation
|
Condition of using cable tie
|
Need additional plate (1M high) when installation of device is in vertical
|
Number of vertical modules [50 mm]
|
9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
11 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
11 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
11 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
11 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
10 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
13 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
13 module(s): CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
10 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
13 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
13 module(s): NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Cable entry
|
Cut-out plates 0.36 mm top or bottom 167 mm
Cut-out plates 0.31 mm top or bottom 267 mm
|
Material
|
Sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Matt
Textured
|
Colour
|
White (RAL 9003)
|
Width
|
600 mm
|
Height
|
150 mm
|
Net weight
|
0.84 kg
|
Functional unit
|
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9 0.36 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9 0.36 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10 0.36 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10 0.36 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13 0.31 mm
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13 0.31 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13 0.31 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.3 cm
|
Package 1 Width
|
15.2 cm
|
Package 1 Length
|
47 cm
|
Package 1 Weight
|
946 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
14
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
13.944 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|