Schneider-Electric
 
LVS03043 picture- scope
LVS03043
Mounting plate, PrismaSeT G, for NSX/INS-INV 250A, changeover, rotary handle, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device ComPact: fixed INS250 source changeover - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 source changeover - control: mechanical interlock - vertical installation
ComPact: fixed INV250 source changeover - control: mechanical interlock - vertical installation
Source changeover: fixed NSX100...250 source changeover - control: mechanical interlock - vertical installation
Poles description 1 x 3P: fixed INS250 source changeover vertical installation
1 x 4P: fixed INS250 source changeover vertical installation
1 x 3P: fixed INV250 source changeover vertical installation
1 x 4P: fixed INV250 source changeover vertical installation
1 x 3P: fixed NSX100...250 source changeover vertical installation
1 x 4P: fixed NSX100...250 source changeover vertical installation
Condition of using cable tie Need additional plate (1M high) when installation of device is in vertical
Number of vertical modules [50 mm] 10 module(s): INS250 source changeover, front connection in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): INS250 source changeover, front connection in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
10 module(s): INV250 source changeover, front connection in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
10 module(s): INV250 source changeover, front connection in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
11 module(s): NSX100...250 source changeover, front connection in 600 mm Widefloor-standing enclosure (cable coming from top or bottom of enclosure)
11 module(s): NSX100...250 source changeover, front connection in 600 mm Widewall-mounted enclosure (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASTA
Complementary
Cable entry Cut-out plates 0.37 mm top or bottom 192 mm
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 600 mm
Height 200 mm
Net weight 1.37 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 1 front connection 10 0.37 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 1 front connection 10 0.37 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 1 front connection 10 0.37 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 1 front connection 10 0.37 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10 0.37 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10 0.37 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10 0.37 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10 0.37 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10 0.37 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 3P 1 front connection 10 0.37 mm
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10 0.37 mm
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 source changeover fixed mechanical interlock vertical 4P 1 front connection 10 0.37 mm
600 mm PrismaSeT G floor-standing enclosure source changeover NSX100...250 source changeover fixed mechanical interlock vertical 3P 1 front connection 11 0.37 mm
600 mm PrismaSeT G wall-mounted enclosure source changeover NSX100...250 source changeover fixed mechanical interlock vertical 3P 1 front connection 11 0.37 mm
600 mm PrismaSeT G floor-standing enclosure source changeover NSX100...250 source changeover fixed mechanical interlock vertical 4P 1 front connection 11 0.37 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 22.6 cm
Package 1 Length 47.3 cm
Package 1 Weight 1.403 kg
Unit Type of Package 2 S04
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 20.259 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product