|
|
|
LVS03070
Mounting plate, PrismaSeT G, for NSX/CVS/INS 630A, horizontal fixed, toggle, W600mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Mounting plate
|
Accessory / separate part category
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Installation description
|
Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
|
Installed device
|
EasyPact: fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC400 - control: toggle - horizontal installation
EasyPact: fixed EZC630 - control: toggle - horizontal installation
ComPact: fixed INS320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INS500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
|
Poles description
|
1 x 3P: fixed CVS400 horizontal installation
1 x 4P: fixed CVS400 horizontal installation
1 x 3P: fixed CVS630 horizontal installation
1 x 4P: fixed CVS630 horizontal installation
1 x 3P: fixed EZC400 horizontal installation
1 x 4P: fixed EZC400 horizontal installation
1 x 3P: fixed EZC630 horizontal installation
1 x 4P: fixed EZC630 horizontal installation
1 x 3P: fixed INS320...400 horizontal installation
1 x 4P: fixed INS320...400 horizontal installation
1 x 3P: fixed INS500...630 horizontal installation
1 x 4P: fixed INS500...630 horizontal installation
1 x 3P: fixed INV320...400 horizontal installation
1 x 4P: fixed INV320...400 horizontal installation
1 x 3P: fixed INV500...630 horizontal installation
1 x 4P: fixed INV500...630 horizontal installation
1 x 3P: fixed NSX400 horizontal installation
1 x 4P: fixed NSX400 horizontal installation
1 x 3P: fixed NSX630 horizontal installation
1 x 4P: fixed NSX630 horizontal installation
|
Condition of using cable tie
|
Need additional plate (2M high) when installation of device is in horizontal
|
Number of vertical modules [50 mm]
|
9 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): EZC400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): EZC400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): EZC400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): EZC400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): EZC630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): EZC630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): EZC630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): EZC630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): INS320...400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): INS320...400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): INS320...400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): INS320...400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): INS320...400, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): INS320...400, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): INS500...630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): INS500...630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): INS500...630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): INS500...630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): INS500...630, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): INS500...630, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): INV320...400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): INV320...400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): INV320...400, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): INV320...400, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): INV320...400, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): INV320...400, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): INV500...630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): INV500...630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): INV500...630, direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): INV500...630, direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): INV500...630, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): INV500...630, direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): NSX400 without earth leakage protection , connection block in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): NSX400 without earth leakage protection , connection block in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): NSX400 without earth leakage protection , connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): NSX400 without earth leakage protection , connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): NSX400 without earth leakage protection , connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): NSX400 without earth leakage protection , connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): NSX630 without earth leakage protection , connection block in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): NSX630 without earth leakage protection , connection block in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
9 module(s): NSX630 without earth leakage protection , connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): NSX630 without earth leakage protection , connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): NSX630 without earth leakage protection , connection block in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): NSX630 without earth leakage protection , connection block in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from top of enclosure)
9 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from top of enclosure)
6 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widefloor-standing enclosure + duct (cable coming from bottom of enclosure)
6 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Widewall-mounted enclosure + duct (cable coming from bottom of enclosure)
9 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from top of enclosure)
6 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 850 mm Widefloor-standing enclosure (cable coming from bottom of enclosure)
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Cable entry
|
Cut-out plates 0.38 mm top 217 mm
Cut-out plates 0.32 mm bottom 67 mm
|
Material
|
Sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Textured
Matt
|
Colour
|
White (RAL 9003)
|
Width
|
600 mm
|
Height
|
250 mm
|
Net weight
|
2.24 kg
|
Functional unit
|
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact EZC400 fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact EZC400 fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact EZC400 fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact EZC400 fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact EZC400 fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact EZC400 fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact EZC400 fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact EZC400 fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact EZC630 fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact EZC630 fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact EZC630 fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact EZC630 fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact EZC630 fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact EZC630 fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact EZC630 fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact EZC630 fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9 0.38 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6 0.32 mm
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6 0.32 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
29.4 cm
|
Package 1 Length
|
47.5 cm
|
Package 1 Weight
|
2.231 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
18.764 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|