Schneider-Electric
 
LVS03080 picture- scope
LVS03080
Mounting plate, PrismaSeT G, for NSX/CVS/Vigi/INS 630A, vertical fixed, toggle, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed INS320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INS500...630 - control: direct front rotary handle - vertical installation
ComPact: fixed INV320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INV500...630 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed CVS400 vertical installation
1 x 4P: fixed CVS400 vertical installation
1 x 3P: fixed CVS630 vertical installation
1 x 4P: fixed CVS630 vertical installation
1 x 3P: fixed INS320...400 vertical installation
1 x 4P: fixed INS320...400 vertical installation
1 x 3P: fixed INS500...630 vertical installation
1 x 4P: fixed INS500...630 vertical installation
1 x 3P: fixed INV320...400 vertical installation
1 x 4P: fixed INV320...400 vertical installation
1 x 3P: fixed INV500...630 vertical installation
1 x 4P: fixed INV500...630 vertical installation
1 x 3P: fixed NSX400 vertical installation
1 x 4P: fixed NSX400 vertical installation
1 x 3P: fixed NSX630 vertical installation
1 x 4P: fixed NSX630 vertical installation
Condition of using cable tie Need additional plate (1M high) when installation of device is in vertical
Number of vertical modules [50 mm] 12 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
10 module(s): INS320...400, direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
10 module(s): INS320...400, direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): INS500...630, direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): INS500...630, direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
10 module(s): INV320...400, direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
10 module(s): INV320...400, direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): INV500...630, direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): INV500...630, direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
12 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
12 module(s): NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
13 module(s): CVS400 with earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
13 module(s): CVS400 with earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
13 module(s): CVS630 with earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
13 module(s): CVS630 with earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
14 module(s): NSX400 with earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
14 module(s): NSX400 with earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
14 module(s): NSX630 with earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
14 module(s): NSX630 with earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 300 mm
Height 350 mm
Net weight 0.78 kg
Functional unit 300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G floor-standing duct ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10 166 mm
300 mm PrismaSeT G wall-mounted duct ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10 166 mm
300 mm PrismaSeT G floor-standing duct ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10 166 mm
300 mm PrismaSeT G wall-mounted duct ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10 166 mm
300 mm PrismaSeT G floor-standing duct ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 266 mm
300 mm PrismaSeT G wall-mounted duct ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 266 mm
300 mm PrismaSeT G floor-standing duct ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 266 mm
300 mm PrismaSeT G wall-mounted duct ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 266 mm
300 mm PrismaSeT G floor-standing duct ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10 166 mm
300 mm PrismaSeT G wall-mounted duct ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10 166 mm
300 mm PrismaSeT G floor-standing duct ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10 166 mm
300 mm PrismaSeT G wall-mounted duct ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10 166 mm
300 mm PrismaSeT G floor-standing duct ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 266 mm
300 mm PrismaSeT G wall-mounted duct ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12 266 mm
300 mm PrismaSeT G floor-standing duct ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 266 mm
300 mm PrismaSeT G wall-mounted duct ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12 266 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 12 216 mm
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 13 366 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 13 366 mm
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 13 366 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 13 366 mm
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 13 366 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 13 366 mm
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 13 366 mm
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 13 366 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14 266 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14 266 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14 266 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14 266 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 14 266 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 14 266 mm
300 mm PrismaSeT G floor-standing duct ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 14 266 mm
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 14 266 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 22.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 792.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 20.443 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product