Schneider-Electric
 
LVS03152 picture- scope
LVS03152
Mounting plate, PrismaSeT G, for 2 Kilowatt-hour meters 3P/3P+N, 8M, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Installed device Power meters: kilowatt-hour meters - vertical installation
Poles description 2 x 4P: kilowatt-hour meters vertical installation
2 x 3P: kilowatt-hour meters vertical installation
Number of vertical modules [50 mm] 8 module(s): kilowatt-hour meters in 600 mm Widefloor-standing enclosure
8 module(s): kilowatt-hour meters in 600 mm Widewall-mounted enclosure
9 module(s): kilowatt-hour meters in 600 mm Widefloor-standing enclosure
9 module(s): kilowatt-hour meters in 600 mm Widewall-mounted enclosure
9 module(s): kilowatt-hour meters in 650 mm Widecubicle
9 module(s): kilowatt-hour meters in 555 mm WidePack enclosure
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 600 mm
Height 400 mm
Net weight 2.28 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure power meters kilowatt-hour meters vertical 4P 2 8 50 mm
600 mm PrismaSeT G wall-mounted enclosure power meters kilowatt-hour meters vertical 4P 2 8 50 mm
600 mm PrismaSeT G floor-standing enclosure power meters kilowatt-hour meters vertical 4P 2 9 50 mm
600 mm PrismaSeT G wall-mounted enclosure power meters kilowatt-hour meters vertical 4P 2 9 50 mm
650 mm 400 mm PrismaSeT P cubicle power meters kilowatt-hour meters vertical 4P 2 9 50 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 42.2 cm
Package 1 Length 47.3 cm
Package 1 Weight 2.342 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 51.5 cm
Package 2 Length 80.5 cm
Package 2 Weight 24.52 kg
Unit Type of Package 3 P12
Number of Units in Package 3 100
Package 3 Height 100.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 256.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product