Schneider-Electric
 
LVS03156 picture- scope
LVS03156
Mounting plate, PrismaSeT G, for 1 Kilowatt-hour meters 3P/3P+N, 9M, W300mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Installed device Power meters: kilowatt-hour meters - vertical installation
Poles description 1 x 4P: kilowatt-hour meters vertical installation
Number of vertical modules [50 mm] 9 module(s): kilowatt-hour meters in 300 mm Widefloor-standing duct
9 module(s): kilowatt-hour meters in 300 mm Widewall-mounted duct
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Galvanized
Colour White (RAL 9003)
Width 300 mm
Height 400 mm
Net weight 1.06 kg
Functional unit 300 mm PrismaSeT G floor-standing duct power meters kilowatt-hour meters vertical 4P 1 9 50 mm
300 mm PrismaSeT G wall-mounted duct power meters kilowatt-hour meters vertical 4P 1 9 50 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 22.0 cm
Package 1 Length 42.2 cm
Package 1 Weight 1.081 kg
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 18.044 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product