Schneider-Electric
 
LVS03164 picture- scope
LVS03164
Clip-nuts, PrismaSeT P and G, set of 20 M4 clip-nuts for modular device rails
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Clip-nuts
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G rail
PrismaSeT PrismaSeT P cubicle
Complementary
Mounting mode By clips
Mounting support DIN rail
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
ISO thread M4
Quantity per set Set of 20
Colour Natural
Net weight 0.14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 157.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.108 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product