Schneider-Electric
 
LVS03170 picture- scope
LVS03170
Mounting plate, PrismaSeT G, flat Slotted type, for enclosure, 4M, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Mounting plate description Flat slotted
Number of vertical modules [50 mm] 4 module(s) in 600 mm Widefloor-standing enclosure
4 module(s) in 600 mm Widewall-mounted enclosure
4 module(s) in 850 mm Widefloor-standing enclosure
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Steel
Surface finish Galvanized
Width 600 mm
Height 200 mm
Net weight 0.72 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure 4 12.5 mm
600 mm PrismaSeT G wall-mounted enclosure 4 12.5 mm
850 mm PrismaSeT G floor-standing enclosure 4 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 19.4 cm
Package 1 Length 47.0 cm
Package 1 Weight 750.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.074 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 106.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 108.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product