Schneider-Electric
 
LVS03171 picture- scope
LVS03171
Mounting plate, PrismaSeT G, recessed slotted type, for enclosure, 4M, W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Mounting plate description Recessed slotted
Installed device Phaseo: LV/LV transformer
Number of vertical modules [50 mm] 4 module(s): LV/LV transformer in 600 mm Widefloor-standing enclosure
4 module(s): LV/LV transformer in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Steel
Surface finish Galvanized
Width 600 mm
Height 200 mm
Net weight 0.74 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure Phaseo LV/LV transformer 4 12.5 mm
600 mm PrismaSeT G wall-mounted enclosure Phaseo LV/LV transformer 4 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 18.500 cm
Package 1 Length 46.500 cm
Package 1 Weight 731.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.918 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 108.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 108.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product