Schneider-Electric
 
LVS03176 picture- scope
LVS03176
Mounting plate, PrismaSeT G, recessed slotted type, for enclosure, 4M, W300mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Mounting plate description Recessed slotted
Number of vertical modules [50 mm] 4 module(s) in 300 mm Widefloor-standing duct
4 module(s) in 300 mm Widewall-mounted duct
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Steel
Surface finish Galvanized
Width 300 mm
Height 200 mm
Net weight 0.33 kg
Functional unit 300 mm PrismaSeT G floor-standing duct 4 12.5 mm
300 mm PrismaSeT G wall-mounted duct 4 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 19.000 cm
Package 1 Length 21.500 cm
Package 1 Weight 337.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.010 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product