Schneider-Electric
 
LVS03181 picture- scope
LVS03181
Clip-nuts, PrismaSeT P and G, set of 20 M5 clip-nuts for slotted mounting plate
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Clip-nuts
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G mounting plate
PrismaSeT Prisma PH cubicle
PrismaSeT Prisma iPM L enclosure
PrismaSeT Prisma iPM M enclosure
Complementary
Mounting mode By clips
Mounting support Slotted mounting plate
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
ISO thread M5
Quantity per set Set of 20
Colour Natural
Net weight 0.095 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 3.500 cm
Package 1 Length 8.000 cm
Package 1 Weight 95.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.008 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product