|
|
|
LVS03182
Clip-nuts, PrismaSeT P and G, set of 20 M6 clip-nuts for slotted mounting plate
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Clip-nuts
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G mounting plate
PrismaSeT Prisma PH cubicle
PrismaSeT Prisma iPM L enclosure
PrismaSeT Prisma iPM M enclosure
|
Complementary
Mounting mode
|
By clips
|
Mounting support
|
Slotted mounting plate
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
|
ISO thread
|
M6
|
Quantity per set
|
Set of 20
|
Colour
|
Natural
|
Net weight
|
0.095 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2 cm
|
Package 1 Width
|
3 cm
|
Package 1 Length
|
8 cm
|
Package 1 Weight
|
100 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.18 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
29 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
30 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|