Schneider-Electric
 
LVS03187 picture- scope
LVS03187
Hexagonal spacers, PrismaSeT G and P, M5, H55 mm, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Hexagonal spacers
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G front cover support upright
Cubicle-device connection Earth bar: vertical by screws
Complementary
Mounting mode By screws
Mounting support Functional uprights
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
ISO thread M5
Quantity per set Set of 4
Height 55 mm
Colour Natural
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.9 cm
Package 1 Width 3 cm
Package 1 Length 10.4 cm
Package 1 Weight 92 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.932 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 51.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product