|
|
|
LVS03195
Hexagonal spacers, PrismaSeT G and P, M6, H9 mm, Set of 4
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Hexagonal spacers
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G front cover support upright
PrismaSeT Prisma PH cubicle
PrismaSeT Prisma iPM L enclosure
PrismaSeT Prisma iPM M enclosure
|
Cubicle-device connection
|
Earth bar: vertical by screws
|
Complementary
Mounting mode
|
By screws
|
Mounting support
|
Functional uprights
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
|
ISO thread
|
M6
|
Quantity per set
|
Set of 4
|
Height
|
9 mm
|
Colour
|
Natural
|
Net weight
|
0.06 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.7 cm
|
Package 1 Width
|
4.5 cm
|
Package 1 Length
|
4.5 cm
|
Package 1 Weight
|
61.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.284 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|