Schneider-Electric
 
LVS03205 picture- scope
LVS03205
Front plate, PrismaSeT P and G, for modular device, 5M, W600/W650, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Modular
Cut-out
Installed device ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
Acti 9: fixed C120 without earth leakage protection - control: toggle
TeSys: fixed GV3
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
TeSys: fixed TeSys U - horizontal installation
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: modular rail support: INS100 vertical installation
1 x 4P: modular rail support: INS100 vertical installation
1 x 3P: modular rail support: INS125 vertical installation
1 x 4P: modular rail support: INS125 vertical installation
1 x 3P: modular rail support: INS160 vertical installation
1 x 4P: modular rail support: INS160 vertical installation
1 x 3P: modular rail support: C120
1 x 4P: modular rail support: C120
7 x 3P: modular rail support: GV3
1 x 3P: modular rail support: iC120
1 x 4P: modular rail support: iC120
1 x 3P: modular rail support: NG125
1 x 4P: modular rail support: NG125
1 x 3P: modular rail support: NG125 NA
1 x 4P: modular rail support: NG125 NA
1 x 3P: modular rail support: NG160
1 x 4P: modular rail support: NG160
1 x 3P: modular rail support: NG160 NA
1 x 4P: modular rail support: NG160 NA
9 x 3P: modular rail support: TeSys U horizontal installation
1 x 3P or 4P: modular rail support: NSXm vertical installation
5 x 3P: mounting plate support: NSXm vertical installation
4 x 4P: mounting plate support: NSXm vertical installation
4 x 3P or 4P: mounting plate support: NSXm vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Connection position Direct connection
9 mm pitches 48
Number of 18 mm modules per row 24
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 250 mm
Width 500 mm
Net weight 0.92 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure Acti 9 C120 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 C120 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 C120 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 C120 without fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Acti 9 C120 without fixed toggle 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Acti 9 C120 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure TeSys GV3 fixed 3P 7 direct 5
600 mm PrismaSeT G wall-mounted enclosure TeSys GV3 fixed 3P 7 direct 5
650 mm 400 mm PrismaSeT P cubicle TeSys GV3 fixed 3P 7 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Acti 9 iC120 without fixed toggle 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Acti 9 iC120 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 without fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Multi9 NG125 without fixed toggle 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Multi9 NG125 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 NA fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 NA fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 NA fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 NA fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Multi9 NG125 NA fixed toggle 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Multi9 NG125 NA fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 without fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NG160 without fixed toggle 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NG160 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 NA without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 NA without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 NA without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 NA without fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NG160 NA without fixed toggle 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NG160 NA without fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle TeSys TeSys U fixed horizontal 3P 9 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 C120 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 C120 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 C120 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 C120 with fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Acti 9 C120 with fixed toggle 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Acti 9 C120 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Acti 9 iC120 with fixed toggle 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Acti 9 iC120 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 with fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Multi9 NG125 with fixed toggle 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle Multi9 NG125 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 with fixed toggle 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NG160 with fixed toggle 3P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NG160 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 7
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 7
600 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed toggle vertical 3P 5 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed toggle vertical 4P 4 direct 8
600 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 7
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 7
600 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 4 direct 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 920.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 27.2 cm
Package 2 Length 52.0 cm
Package 2 Weight 9.455 kg
Unit Type of Package 3 P12
Number of Units in Package 3 270
Package 3 Height 94.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 267.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product