Schneider-Electric
 
LVS03213 picture- scope
LVS03213
Front plate, PrismaSeT P and G, for modular device, 3M, W300, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P cubicle
Type of front plate Modular
Cut-out
Installed device TeSys: fixed GV2L
TeSys: fixed GV2LE
TeSys: fixed GV2ME
TeSys: fixed GV2P
TeSys: fixed GV2RTn
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
TeSys: fixed GV3
Poles description 4 x 3P: modular rail support: GV2L
4 x 3P: modular rail support: GV2LE
4 x 3P: modular rail support: GV2ME
4 x 3P: modular rail support: GV2P
4 x 3P: modular rail support: GV2RTn
3 x 3P: modular rail support: GV3
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
9 mm pitches 20
Number of 18 mm modules per row 10
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Width 300 mm
Net weight 0.32 kg
Quantity per set Set of 1
Functional unit 300 mm PrismaSeT G floor-standing duct TeSys GV2L fixed 3P 4 direct 3
300 mm PrismaSeT G wall-mounted duct TeSys GV2L fixed 3P 4 direct 3
300 mm PrismaSeT G floor-standing duct TeSys GV2LE fixed 3P 4 direct 3
300 mm PrismaSeT G wall-mounted duct TeSys GV2LE fixed 3P 4 direct 3
300 mm PrismaSeT G floor-standing duct TeSys GV2ME fixed 3P 4 direct 3
300 mm PrismaSeT G wall-mounted duct TeSys GV2ME fixed 3P 4 direct 3
300 mm PrismaSeT G floor-standing duct TeSys GV2P fixed 3P 4 direct 3
300 mm PrismaSeT G wall-mounted duct TeSys GV2P fixed 3P 4 direct 3
300 mm PrismaSeT G floor-standing duct TeSys GV2RTn fixed 3P 4 direct 3
300 mm PrismaSeT G wall-mounted duct TeSys GV2RTn fixed 3P 4 direct 3
300 mm PrismaSeT G floor-standing duct TeSys GV3 fixed 3P 3 direct 5
300 mm PrismaSeT G wall-mounted duct TeSys GV3 fixed 3P 3 direct 5
300 mm PrismaSeT G floor-standing duct Acti 9 modular device <= 40 A fixed 20 direct 3
300 mm PrismaSeT G wall-mounted duct Acti 9 modular device <= 40 A fixed 20 direct 3
400 mm 400 mm PrismaSeT P cubicle Acti 9 modular device <= 40 A fixed 20 direct 3
300 mm PrismaSeT G floor-standing duct Multi9 modular device <= 40 A fixed 20 direct 3
300 mm PrismaSeT G wall-mounted duct Multi9 modular device <= 40 A fixed 20 direct 3
400 mm 400 mm PrismaSeT P cubicle Multi9 modular device <= 40 A fixed 20 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 16.5 cm
Package 1 Length 26.5 cm
Package 1 Weight 316.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 17.5 cm
Package 2 Length 28.0 cm
Package 2 Weight 3.294 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 47.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 117.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product