Schneider-Electric
 
LVS03216 picture- scope
LVS03216
Front plate, PrismaSeT G, for modular device, 3M, W850, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Modular
Installed device Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
9 mm pitches 72
Number of 18 mm modules per row 36
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Width 850 mm
Net weight 0.88 kg
Quantity per set Set of 1
Functional unit 850 mm PrismaSeT G floor-standing enclosure Acti 9 modular device <= 40 A fixed 72 direct 3
850 mm PrismaSeT G floor-standing enclosure Multi9 modular device <= 40 A fixed 72 direct 3
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 16.000 cm
Package 1 Length 75.000 cm
Package 1 Weight 907.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 13.000 cm
Package 2 Width 17.000 cm
Package 2 Length 76.000 cm
Package 2 Weight 7.664 kg
Unit Type of Package 3 P12
Number of Units in Package 3 264
Package 3 Height 80.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 260.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product