|
|
|
LVS03217
Front plate, PrismaSeT G, for modular device, 4M, W850, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Type of front plate
|
Modular
|
Installed device
|
Acti 9: fixed modular device
Multi9: fixed modular device
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
|
Poles description
|
4 x 3P: modular rail support: INS100 vertical installation
4 x 4P: modular rail support: INS100 vertical installation
4 x 3P: modular rail support: INS125 vertical installation
4 x 4P: modular rail support: INS125 vertical installation
4 x 3P: modular rail support: INS160 vertical installation
4 x 4P: modular rail support: INS160 vertical installation
4 x 3P: modular rail support: INS40 vertical installation
4 x 4P: modular rail support: INS40 vertical installation
4 x 3P: modular rail support: INS63 vertical installation
4 x 4P: modular rail support: INS63 vertical installation
|
Complementary
Enclosure/cubicle description
|
Floor-standing enclosure - width 850 mm
|
Connection position
|
Direct connection
|
9 mm pitches
|
72
|
Number of 18 mm modules per row
|
36
|
Number of vertical modules [50 mm]
|
4
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
200 mm
|
Width
|
850 mm
|
Net weight
|
1.22 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
850 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS40 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS40 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS63 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure ComPact INS63 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm PrismaSeT G floor-standing enclosure Acti 9 modular device fixed 72 direct 4
850 mm PrismaSeT G floor-standing enclosure Multi9 modular device fixed 72 direct 4
|
Environment
IP degree of protection
|
IP30
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
20 cm
|
Package 1 Length
|
75 cm
|
Package 1 Weight
|
1.222 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
10.5 cm
|
Package 2 Width
|
22 cm
|
Package 2 Length
|
76 cm
|
Package 2 Weight
|
7.743 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
192
|
Package 3 Height
|
85 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
259.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|