Schneider-Electric
 
LVS03218 picture- scope
LVS03218
Front plate, PrismaSeT G, for modular device, 5M, W850, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Modular
Installed device ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
ComPact: fixed NG160 without earth leakage protection
Multi9: fixed NG125 with earth leakage protection
ComPact: fixed NG160 with earth leakage protection
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 4 x 3P: modular rail support: INS100 vertical installation
4 x 4P: modular rail support: INS100 vertical installation
4 x 3P: modular rail support: INS125 vertical installation
4 x 4P: modular rail support: INS125 vertical installation
4 x 3P: modular rail support: INS160 vertical installation
4 x 4P: modular rail support: INS160 vertical installation
24 x 1P: modular rail support: iC120
12 x 2P: modular rail support: iC120
8 x 3P: modular rail support: iC120
6 x 4P: modular rail support: iC120
12 x 2P: modular rail support: NG125
8 x 3P: modular rail support: NG125
6 x 4P: modular rail support: NG125
7 x 3P: modular rail support: NG160
5 x 4P: modular rail support: NG160
5 x 2P: modular rail support: iC120
3 x 3P: modular rail support: iC120
3 x 4P: modular rail support: iC120
6 x 2P: modular rail support: NG125
4 x 3P: modular rail support: NG125
3 x 4P: modular rail support: NG125
3 x 3P: modular rail support: NG160
2 x 4P: modular rail support: NG160
1 x 3P or 4P: modular rail support: NSXm vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
9 mm pitches 72
Number of 18 mm modules per row 36
Number of vertical modules [50 mm] 5
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 250 mm
Width 850 mm
Net weight 1.52 kg
Quantity per set Set of 1
Functional unit 850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 1P 24 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 2P 12 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 3P 8 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 4P 6 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 without fixed toggle 2P 12 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 without fixed toggle 3P 8 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 without fixed toggle 4P 6 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NG160 without fixed 3P 7 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NG160 without fixed 4P 5 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 with fixed toggle 2P 5 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 with fixed toggle 3P 3 direct 5
850 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 with fixed toggle 4P 3 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 with fixed 2P 6 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 with fixed 3P 4 direct 5
850 mm PrismaSeT G floor-standing enclosure Multi9 NG125 with fixed 4P 3 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NG160 with fixed 3P 3 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NG160 with fixed 4P 2 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 5
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 25 cm
Package 1 Length 75 cm
Package 1 Weight 1.536 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10 cm
Package 2 Width 27.3 cm
Package 2 Length 76 cm
Package 2 Weight 9.692 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 44 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 108.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product