Schneider-Electric
 
LVS03220 picture- scope
LVS03220
Blanking plate, PrismaSeT P & G, for front plate, L1000mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Blanking plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P front plate
PrismaSeT PrismaSeT G front plate
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Pack enclosure
Quantity per set Set of 1
Height 46 mm
Width 1000 mm
Net weight 0.12 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 5.800 cm
Package 1 Length 100.000 cm
Package 1 Weight 135.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2.000 cm
Package 2 Width 5.800 cm
Package 2 Length 100.000 cm
Package 2 Weight 677.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 75
Package 3 Height 10.000 cm
Package 3 Width 22.000 cm
Package 3 Length 102.500 cm
Package 3 Weight 10.378 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations