Schneider-Electric
 
LVS03221 picture- scope
LVS03221
Divisible blanking plate, PrismaSeT P & G, 4M, W90mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Divisible blanking plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P front plate
PrismaSeT PrismaSeT G front plate
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Pack enclosure
Quantity per set Set of 4
Height 46 mm
Width 90 mm
Net weight 0.03 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 5.600 cm
Package 1 Length 9.200 cm
Package 1 Weight 31.500 g
Unit Type of Package 2 S02
Number of Units in Package 2 144
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.848 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes