Schneider-Electric
 
LVS03222 picture- scope
LVS03222
Divisible blanking plate, for NSX electronic trip unit
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Divisible blanking plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P front plate
PrismaSeT PrismaSeT G front plate
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 1
Height 107 mm
Width 147 mm
Net weight 0.06 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 11.5 cm
Package 1 Length 14.8 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2587.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes