Schneider-Electric
 
LVS03223 picture- scope
LVS03223
Front plate, PrismaSeT P and G, for Modular devices of 3 rows, 8M, W600/W650, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Modular
Installed device Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of horizontal rows 3
9 mm pitches 48
Number of 18 mm modules per row 24
Number of vertical modules [50 mm] 8
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 400 mm
Width 500 mm
Net weight 1.24 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure Acti 9 modular device <= 40 A fixed 48 direct 8
600 mm PrismaSeT G wall-mounted enclosure Acti 9 modular device <= 40 A fixed 48 direct 8
650 mm 400 mm PrismaSeT P cubicle Acti 9 modular device <= 40 A fixed 48 direct 8
600 mm PrismaSeT G floor-standing enclosure Multi9 modular device <= 40 A fixed 48 direct 8
600 mm PrismaSeT G wall-mounted enclosure Multi9 modular device <= 40 A fixed 48 direct 8
650 mm 400 mm PrismaSeT P cubicle Multi9 modular device <= 40 A fixed 48 direct 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 41.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.27 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11 cm
Package 2 Width 52 cm
Package 2 Length 53 cm
Package 2 Weight 8.227 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 57 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 77 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product