Schneider-Electric
 
LVS03227 picture- scope
LVS03227
Front plate, PrismaSeT P, for NSXm/VIGI up to 160 4P, 5M, vertical, rotary handle, W650, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
Poles description 4 x 4P: mounting plate support: NSXm vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 250 mm
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed direct rotary handle vertical 4P 4 direct 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 26.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.048 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17 cm
Package 2 Width 27 cm
Package 2 Length 53 cm
Package 2 Weight 10.704 kg
Unit Type of Package 3 S04
Number of Units in Package 3 10
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 11.365 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product