Schneider-Electric
 
LVS03239 picture- scope
LVS03239
Front plate, PrismaSeT G, for NS-INV100/160/250, 4M, horizontal, fixed, direct front handle, W850, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed INS250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV100 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV160 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV200 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: mounting plate support: INS250 horizontal installation
1 x 4P: mounting plate support: INS250 horizontal installation
1 x 3P: mounting plate support: INV100 horizontal installation
1 x 4P: mounting plate support: INV100 horizontal installation
1 x 3P: mounting plate support: INV250 horizontal installation
1 x 4P: mounting plate support: INV250 horizontal installation
1 x 3P: mounting plate support: INV160 horizontal installation
1 x 4P: mounting plate support: INV160 horizontal installation
1 x 3P: mounting plate support: INV200 horizontal installation
1 x 4P: mounting plate support: INV200 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Connection block
Number of vertical modules [50 mm] 4
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 200 mm
Width 850 mm
Net weight 1.36 kg
Quantity per set Set of 1
Functional unit 850 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.0 cm
Package 1 Length 75.0 cm
Package 1 Weight 1.413 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10.0 cm
Package 2 Width 22.0 cm
Package 2 Length 76.0 cm
Package 2 Weight 8.794 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 35.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 99.94 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product