Schneider-Electric
 
LVS03243 picture- scope
LVS03243
Front plate, PrismaSeT P and G, for NSX/CVS250 3P/4P, 5M, vertical, fixed, toggle/Rotary handle, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX250 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
Poles description 4 x 3P: mounting plate support: CVS100...160 vertical installation
3 x 4P: mounting plate support: CVS100...160 vertical installation
4 x 3P: mounting plate support: CVS250 vertical installation
3 x 4P: mounting plate support: CVS250 vertical installation
4 x 3P: mounting plate support: NSX100...160 vertical installation
3 x 4P: mounting plate support: NSX100...160 vertical installation
4 x 3P: mounting plate support: NSX250 vertical installation
3 x 4P: mounting plate support: NSX250 vertical installation
2 x 3P: mounting plate support: NSX100...160 vertical installation
2 x 4P: mounting plate support: NSX100...160 vertical installation
2 x 3P: mounting plate support: NSX250 vertical installation
2 x 4P: mounting plate support: NSX250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Linergy FC
Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 250 mm
Width 500 mm
Net weight 0.82 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 without fixed toggle vertical 3P 4 direct 9
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 without fixed toggle vertical 4P 3 direct 9
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct 9
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct 9
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 without fixed toggle vertical 3P 4 direct 9
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 without fixed toggle vertical 4P 3 direct 9
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct 9
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle vertical 3P 4 Linergy FC 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle vertical 4P 3 Linergy FC 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle vertical 3P 4 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle vertical 4P 3 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in direct front rotary handle vertical 3P 4 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in motor mechanism vertical 3P 4 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in direct front rotary handle vertical 4P 3 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in motor mechanism vertical 4P 3 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle vertical 3P 4 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle vertical 4P 3 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in direct front rotary handle vertical 3P 4 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in direct front rotary handle vertical 4P 3 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in motor mechanism vertical 3P 4 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in motor mechanism vertical 4P 3 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout toggle vertical 3P 2 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout toggle vertical 4P 2 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout direct front rotary handle vertical 3P 2 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout direct front rotary handle vertical 4P 2 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout motor mechanism vertical 3P 2 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout motor mechanism vertical 4P 2 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 Linergy FC 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 3P 4 Linergy FC 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 Linergy FC 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 4P 3 Linergy FC 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 3P 4 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 4P 3 direct 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle vertical 3P 4 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle vertical 4P 3 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle vertical 3P 4 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle vertical 4P 3 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle vertical 3P 4 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle vertical 4P 3 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in direct front rotary handle vertical 3P 4 Linergy FC 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in motor mechanism vertical 3P 4 Linergy FC 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in direct front rotary handle vertical 4P 3 Linergy FC 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in motor mechanism vertical 4P 3 Linergy FC 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle vertical 3P 4 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle vertical 4P 3 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in direct front rotary handle vertical 3P 4 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in direct front rotary handle vertical 4P 3 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in motor mechanism vertical 3P 4 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in motor mechanism vertical 4P 3 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout toggle vertical 3P 2 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout toggle vertical 4P 2 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout direct front rotary handle vertical 3P 2 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout direct front rotary handle vertical 4P 2 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout motor mechanism vertical 3P 2 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout motor mechanism vertical 4P 2 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed motor mechanism vertical 3P 4 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed motor mechanism vertical 4P 3 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed motor mechanism vertical 3P 4 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed motor mechanism vertical 4P 3 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle vertical 3P 4 Linergy FC 8
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle vertical 4P 3 Linergy FC 8
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle vertical 3P 4 direct with long terminal shield 9
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle vertical 4P 3 direct with long terminal shield 9
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 9
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 9
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle vertical 3P 4 direct with long terminal shield 11
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle vertical 4P 3 direct with long terminal shield 11
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 11
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 834.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 27.4 cm
Package 2 Length 52.7 cm
Package 2 Weight 8.537 kg
Unit Type of Package 3 P12
Number of Units in Package 3 270
Package 3 Height 94.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 242.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product