Schneider-Electric
 
LVS03247 picture- scope
LVS03247
Front plate, PrismaSeT P and G, for INS-INV250 changeover, 5M, vertical, fixed, W600, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS250 source changeover - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: INS250 source changeover vertical installation
1 x 4P: mounting plate support: INS250 source changeover vertical installation
2 x 3P: mounting plate support: INS250 source changeover vertical installation
2 x 4P: mounting plate support: INS250 source changeover vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Front connection
Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 250 mm
Width 500 mm
Net weight 0.9 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 1 direct 9
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 1 direct 9
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 2 front connection 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 3P 2 front connection 10
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 2 front connection 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 source changeover fixed direct front rotary handle vertical 4P 2 front connection 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 904.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 27.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 9.249 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 41.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 94.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product