Schneider-Electric
 
LVS03249 picture- scope
LVS03249
Divisible blanking plate, for NSX/CVS250-EZC100, vertical, W147mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Divisible blanking plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P front plate
PrismaSeT PrismaSeT G front plate
Complementary
Installation description Cubicle - width 650 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Quantity per set Set of 1
Height 85 mm
Width 147 mm
Net weight 0.05 kg
Material Plastic
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.100 cm
Package 1 Width 9.300 cm
Package 1 Length 14.700 cm
Package 1 Weight 48.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.009 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes