Schneider-Electric
 
LVS03251 picture- scope
LVS03251
Front plate, PrismaSeT G, for NS-INV100/160/250, 9M, Vertical, fixed, W300, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Type of front plate Cut-out
Installed device ComPact: fixed INV100 - control: direct front rotary handle - vertical installation
ComPact: fixed INV160 - control: direct front rotary handle - vertical installation
ComPact: fixed INV200 - control: direct front rotary handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
Poles description 1 x 4P: mounting plate support: INV100 vertical installation
1 x 4P: mounting plate support: INV160 vertical installation
1 x 4P: mounting plate support: INV200 vertical installation
1 x 4P: mounting plate support: INV250 vertical installation
1 x 3P: mounting plate support: INS250 vertical installation
1 x 4P: mounting plate support: INS250 vertical installation
1 x 3P: mounting plate support: INV100 vertical installation
1 x 3P: mounting plate support: INV160 vertical installation
1 x 3P: mounting plate support: INV200 vertical installation
1 x 3P: mounting plate support: INV250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 450 mm
Width 300 mm
Net weight 0.94 kg
Quantity per set Set of 1
Functional unit 300 mm PrismaSeT G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.5 cm
Package 1 Length 46.5 cm
Package 1 Weight 947.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 27.5 cm
Package 2 Length 53.0 cm
Package 2 Weight 9.67 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 46.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 127.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product