Schneider-Electric
 
LVS03253 picture- scope
LVS03253
Front plate, PrismaSeT P and G, for NSX/CVS 250, 9M, vertical, fixed, toggle/rotary handle, W300, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT Pack 250 duct
Type of front plate Cut-out
Installed device ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
Poles description 1 x 4P: mounting plate support: NSX100...160 vertical installation
1 x 4P: mounting plate support: NSX250 vertical installation
1 x 3P: mounting plate support: CVS100...160 vertical installation
1 x 4P: mounting plate support: CVS100...160 vertical installation
1 x 3P: mounting plate support: CVS250 vertical installation
1 x 4P: mounting plate support: CVS250 vertical installation
1 x 3P: mounting plate support: NSX100...160 vertical installation
1 x 3P: mounting plate support: NSX250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Pack enclosure - width 300 mm
Connection position Front connection
Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 450 mm
Width 300 mm
Net weight 0.96 kg
Quantity per set Set of 1
Functional unit 300 mm PrismaSeT G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct 9
300 mm PrismaSeT G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle vertical 4P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle vertical 4P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 4P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in direct front rotary handle vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in direct front rotary handle vertical 4P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in motor mechanism vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in motor mechanism vertical 4P 1 front connection 9
300 mm PrismaSeT G floor-standing duct ComPact NSX250 without fixed toggle vertical 4P 1 direct 9
300 mm PrismaSeT G wall-mounted duct ComPact NSX250 without fixed toggle vertical 4P 1 direct 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle vertical 4P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle vertical 4P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 4P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed motor mechanism vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed motor mechanism vertical 4P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in direct front rotary handle vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in direct front rotary handle vertical 4P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in motor mechanism vertical 3P 1 front connection 9
400 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in motor mechanism vertical 4P 1 front connection 9
300 mm PrismaSeT G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct EasyPact CVS250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct EasyPact CVS250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct EasyPact CVS250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct EasyPact CVS250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact NSX250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact NSX250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm PrismaSeT G floor-standing duct ComPact NSX250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm PrismaSeT G wall-mounted duct ComPact NSX250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.5 cm
Package 1 Length 46.0 cm
Package 1 Weight 974.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 28.0 cm
Package 2 Length 52.5 cm
Package 2 Weight 10.001 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 30.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 71.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product