Schneider-Electric
 
LVS03271 picture- scope
LVS03271
Front plate, PrismaSeT G, for INS-INV320/630, 6M, horizontal W600+W300, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed INS320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INS500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV500...630 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: mounting plate support: INS320...400 horizontal installation
1 x 4P: mounting plate support: INS320...400 horizontal installation
1 x 3P: mounting plate support: INS500...630 horizontal installation
1 x 4P: mounting plate support: INS500...630 horizontal installation
1 x 3P: mounting plate support: INV320...400 horizontal installation
1 x 4P: mounting plate support: INV320...400 horizontal installation
1 x 3P: mounting plate support: INV500...630 horizontal installation
1 x 4P: mounting plate support: INV500...630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 300 mm
Width 500 mm
Net weight 1.08 kg
Quantity per set Set of 1
Functional unit 600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 31.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.094 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 32.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 11.187 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 45.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 111.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product