Schneider-Electric
 
LVS03274 picture- scope
LVS03274
Front plate, PrismaSeT P and G, for INS-INV320/400, vertical, W600/W650 10M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INS500...630 - control: direct front rotary handle - vertical installation
ComPact: fixed INV320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INV500...630 - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: INS320...400 vertical installation
1 x 4P: mounting plate support: INS320...400 vertical installation
1 x 3P: mounting plate support: INS500...630 vertical installation
1 x 4P: mounting plate support: INS500...630 vertical installation
1 x 3P: mounting plate support: INV320...400 vertical installation
1 x 4P: mounting plate support: INV320...400 vertical installation
1 x 3P: mounting plate support: INV500...630 vertical installation
1 x 4P: mounting plate support: INV500...630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Linergy FC
Number of vertical modules [50 mm] 10
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 500 mm
Width 500 mm
Net weight 1.9 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct 11
600 mm PrismaSeT G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 51.2 cm
Package 1 Length 51.2 cm
Package 1 Weight 1.881 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.0 cm
Package 2 Width 52.5 cm
Package 2 Length 52.5 cm
Package 2 Weight 11.733 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 76.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 152.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product