Schneider-Electric
 
LVS03275 picture- scope
LVS03275
Front Plate, PrismaSeT P & G, Cut-out type, for NSX/CVS630A 3P/4P vertical fixed TOG/ROT/PLUG, 9M, enclosure W600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism - vertical installation
Poles description 1 x 4P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: CVS400 vertical installation
1 x 4P: mounting plate support: CVS400 vertical installation
1 x 3P: mounting plate support: CVS630 vertical installation
1 x 4P: mounting plate support: CVS630 vertical installation
1 x 3P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: NSX630 vertical installation
1 x 4P: mounting plate support: NSX630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Linergy FC
Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 450 mm
Width 500 mm
Net weight 1.72 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout toggle vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout toggle vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout motor mechanism vertical 3P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout motor mechanism vertical 4P 1 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle vertical 4P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle vertical 4P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism vertical 4P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism vertical 4P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout toggle vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout toggle vertical 4P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout motor mechanism vertical 3P 1 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout motor mechanism vertical 4P 1 direct 13
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 46.500 cm
Package 1 Length 51.500 cm
Package 1 Weight 1.690 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.000 cm
Package 2 Width 52.500 cm
Package 2 Length 52.500 cm
Package 2 Weight 10.748 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 76.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 141.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product