|
|
|
LVS03283
Front plate, PrismaSeT P and G, for NSX/NSX Vigi 400/630, 12M, Vertical, fixed, rotary handle, cut-out, W300, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P cubicle
|
Type of front plate
|
Cut-out
|
Installed device
|
ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
|
Poles description
|
1 x 4P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: CVS400 vertical installation
1 x 4P: mounting plate support: CVS400 vertical installation
1 x 3P: mounting plate support: CVS630 vertical installation
1 x 4P: mounting plate support: CVS630 vertical installation
1 x 3P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: NSX630 vertical installation
1 x 4P: mounting plate support: NSX630 vertical installation
|
Operating position
|
Vertical
|
Complementary
Enclosure/cubicle description
|
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
|
Connection position
|
Direct connection
Front connection
|
Number of vertical modules [50 mm]
|
12
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Material
|
Steel
|
Surface finish
|
Textured
Matt
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
600 mm
|
Width
|
300 mm
|
Net weight
|
1.24 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 4P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism vertical 3P 1 front connection 12
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism vertical 4P 1 front connection 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.800 cm
|
Package 1 Width
|
26.000 cm
|
Package 1 Length
|
61.200 cm
|
Package 1 Weight
|
1.217 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
16.000 cm
|
Package 2 Width
|
51.500 cm
|
Package 2 Length
|
81.000 cm
|
Package 2 Weight
|
12.970 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
43.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
63.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|