Schneider-Electric
 
LVS03290 picture- scope
LVS03290
Front plate, PrismaSeT G, for NSX100/250, 4M, horizontal, plug-in, toggle, W600+W300, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Cut-out
Installed device ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 200 mm
Net weight 0.8 kg
Quantity per set Set of 1
Functional unit 600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 21.3 cm
Package 1 Length 51.5 cm
Package 1 Weight 811.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 22.2 cm
Package 2 Length 53.0 cm
Package 2 Weight 8.345 kg
Unit Type of Package 3 P06
Number of Units in Package 3 20
Package 3 Height 33.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 22.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product