Schneider-Electric
 
LVS03292 picture- scope
LVS03292
Front plate, PrismaSeT G, for VIGI NSX/CVS 250, 4M, horizontal, toggle/rotary handle, W600, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
Type of front plate Cut-out
Installed device ComPact: fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
Poles description 1 x 3P: mounting plate support: CVS100...160 horizontal installation
1 x 4P: mounting plate support: CVS100...160 horizontal installation
1 x 3P: mounting plate support: CVS250 horizontal installation
1 x 4P: mounting plate support: CVS250 horizontal installation
1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
1 x 3P: mounting plate support: NSX100...250 and ammeter horizontal installation
1 x 4P: mounting plate support: NSX100...250 and ammeter horizontal installation
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 600 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 200 mm
Net weight 0.8 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure Enerlin'X FDM121 fixed remote control vertical 1
600 mm PrismaSeT G wall-mounted enclosure Enerlin'X FDM121 fixed remote control vertical 1
600 mm Prisma Pack 250 Pack enclosure Enerlin'X FDM121 fixed remote control vertical 1
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 21.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 802.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 22.5 cm
Package 2 Length 53.0 cm
Package 2 Weight 8.304 kg
Unit Type of Package 3 P12
Number of Units in Package 3 360
Package 3 Height 102.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 310.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product