|
|
|
LVS03294
Front plate, PrismaSeT G, for NSX/NSX Vigi(ELCB) 100/250, 4M, horizontal fixed, toggle, W850, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Type of front plate
|
Cut-out
|
Installed device
|
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
Human-switchboard interface: 96 x 96 mm device
Human-switchboard interface: HSI
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
|
Poles description
|
1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
|
Operating position
|
Horizontal
|
Complementary
Enclosure/cubicle description
|
Floor-standing enclosure - width 850 mm
|
Connection position
|
Connection block
|
Number of vertical modules [50 mm]
|
4
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
200 mm
|
Width
|
850 mm
|
Net weight
|
1.4 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
850 mm PrismaSeT G floor-standing enclosure human-switchboard interface 96 x 96 mm device 1 4
850 mm PrismaSeT G floor-standing enclosure human-switchboard interface HSI 1 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure Enerlin'X FDM121 fixed remote control vertical 1 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
|
Environment
IP degree of protection
|
IP30
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
75.0 cm
|
Package 1 Weight
|
1.402 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
11.0 cm
|
Package 2 Width
|
22.0 cm
|
Package 2 Length
|
75.5 cm
|
Package 2 Weight
|
8.773 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
34.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
99.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|