Schneider-Electric
 
LVS03296 picture- scope
LVS03296
Front plate, PrismaSeT G, for NSX/NSX Vigi(ELCB) 400/630, 6M, horizontal fixed toggle, W600, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
Poles description 1 x 3P: mounting plate support: NSX400 horizontal installation
1 x 4P: mounting plate support: NSX400 horizontal installation
1 x 3P: mounting plate support: NSX630 horizontal installation
1 x 4P: mounting plate support: NSX630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Connection block
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 300 mm
Net weight 1.12 kg
Quantity per set Set of 1
Functional unit 600 + 300 mm PrismaSeT G floor-standing enclosure + duct Enerlin'X FDM121 fixed remote control vertical 1
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct Enerlin'X FDM121 fixed remote control vertical 1
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 31.0 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.113 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 32.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 11.518 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 218.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product