Schneider-Electric
 
LVS03298 picture- scope
LVS03298
Front plate, PrismaSeT G, for Vigi NSX 400/630, 8M, vertical, fixed, toggle/rotary handle, cut-out, W300, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
Poles description 1 x 4P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: NSX630 vertical installation
1 x 4P: mounting plate support: NSX630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 8
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 400 mm
Width 250 mm
Net weight 0.8 kg
Quantity per set Set of 1
Functional unit 300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed toggle vertical 4P 1 direct
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed toggle vertical 4P 1 direct
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.3 cm
Package 1 Length 41.2 cm
Package 1 Weight 817.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 27.8 cm
Package 2 Length 43.0 cm
Package 2 Weight 8.436 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 80.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 214.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product