Schneider-Electric
 
LVS03301 picture- scope
LVS03301
Front plate, PrismaSeT G, for NSX/CVS 250, 4M, horizontal, fixed, rotary handle, cut-out, W850
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Cut-out
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 integrated earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 integrated earth leakage protection - control: direct front rotary handle - horizontal installation
Human-switchboard interface: 96 x 96 mm device
Human-switchboard interface: HSI
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
Poles description 1 x 3P: mounting plate support: CVS100...160 horizontal installation
1 x 4P: mounting plate support: CVS100...160 horizontal installation
1 x 3P: mounting plate support: CVS250 horizontal installation
1 x 4P: mounting plate support: CVS250 horizontal installation
1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 200 mm
Width 750 mm
Quantity per set Set of 1
Functional unit 850 mm PrismaSeT G floor-standing enclosure human-switchboard interface 96 x 96 mm device 1 4
850 mm PrismaSeT G floor-standing enclosure human-switchboard interface HSI 1 4
850 mm PrismaSeT G floor-standing enclosure Enerlin'X FDM121 fixed remote control vertical 1 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 integrated fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 integrated fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 integrated fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 integrated fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.0 cm
Package 1 Length 75.0 cm
Package 1 Weight 1.445 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10.5 cm
Package 2 Width 22.0 cm
Package 2 Length 76.0 cm
Package 2 Weight 8.937 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 35.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 101.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product