Schneider-Electric
 
LVS03332 picture- scope
LVS03332
Front plate, PrismaSeT G, for NSXm/VIGI/SDx, 3M, horizontal, fixed, toggle, cut-out, W850
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P or 4P: mounting plate support: NSXm horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Quantity per set Set of 1
Functional unit 850 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3
850 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle horizontal 3P or 4P 1 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 75 cm
Package 1 Weight 1.121 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 16.5 cm
Package 2 Width 53.5 cm
Package 2 Length 82 cm
Package 2 Weight 6.548 kg
Unit Type of Package 3 P12
Number of Units in Package 3 15
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 31.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product