Schneider-Electric
 
LVS03343 picture- scope
LVS03343
Front plate, PrismaSeT P and G, transparent, for enclosure W600/W650, 6M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Transparent
Installed device Power meters: kilowatt-hour meters - vertical installation
Connection
TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
Poles description 3 x 2P: mounting plate support: kilowatt-hour meters vertical installation
2 x 4P: mounting plate support: kilowatt-hour meters vertical installation
7 x 3P: modular rail support: GV3Pxx1 + LC1D40 to D65 horizontal installation
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Glass
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 300 mm
Width 500 mm
Net weight 1.38 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure power meters kilowatt-hour meters vertical 2P 3 6
600 mm PrismaSeT G wall-mounted enclosure power meters kilowatt-hour meters vertical 2P 3 6
600 mm PrismaSeT G floor-standing enclosure connection 2 6
600 mm PrismaSeT G wall-mounted enclosure connection 2 6
650 mm 400 mm PrismaSeT P cubicle connection 2 6
600 mm PrismaSeT G floor-standing enclosure TeSys GV3Pxx1 + LC1D40 to D65 fixed horizontal 3P 7 direct 7
600 mm PrismaSeT G wall-mounted enclosure TeSys GV3Pxx1 + LC1D40 to D65 fixed horizontal 3P 7 direct 7
600 mm PrismaSeT G floor-standing enclosure power meters kilowatt-hour meters vertical 4P 2 6
600 mm PrismaSeT G wall-mounted enclosure power meters kilowatt-hour meters vertical 4P 2 6
650 mm 400 mm PrismaSeT P cubicle power meters kilowatt-hour meters vertical 2P 3 6
650 mm 400 mm PrismaSeT P cubicle power meters kilowatt-hour meters vertical 4P 2 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 31.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.431 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 16.5 cm
Package 2 Width 32.5 cm
Package 2 Length 53 cm
Package 2 Weight 11.726 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 46 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 81.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product