Schneider-Electric
 
LVS03353 picture- scope
LVS03353
Front plate, PrismaSeT P and G, transparent, for enclosure W300, 6M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P duct
Type of front plate Transparent
Installed device TeSys: fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
Poles description 3 x 3P: modular rail support: GV3Pxx1 + LC1D40 to D65 horizontal installation
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 6
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Glass
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 300 mm
Width 300 mm
Net weight 0.76 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm PrismaSeT P cubicle
300 mm PrismaSeT G floor-standing duct TeSys GV3Pxx1 + LC1D40 to D65 fixed horizontal 3P 3 direct 7
300 mm PrismaSeT G wall-mounted duct TeSys GV3Pxx1 + LC1D40 to D65 fixed horizontal 3P 3 direct 7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.5 cm
Package 1 Length 31.0 cm
Package 1 Weight 901.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.909 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product