Schneider-Electric
 
LVS03404 picture- scope
LVS03404
Rail, PrismaSeT P, for adjustable modular device, W400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P
Type of rail Modular
Adjustable
Installed device ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device
Multi9: fixed modular device
Multi9: fixed NG125 without earth leakage protection - control: toggle
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NSA125...160 - control: toggle
Poles description 1 x 3P: fixed INS100 vertical installation
1 x 4P: fixed INS100 vertical installation
1 x 3P: fixed INS160 vertical installation
1 x 4P: fixed INS160 vertical installation
1 x 3P: fixed INS40 vertical installation
1 x 4P: fixed INS40 vertical installation
1 x 3P: fixed INS63 vertical installation
1 x 4P: fixed INS63 vertical installation
1 x 3P: fixed NG125
1 x 4P: fixed NG125
1 x 3P: fixed INS125 vertical installation
1 x 4P: fixed INS125 vertical installation
1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
1 x 3P: fixed NSA125...160
1 x 4P: fixed NSA125...160
Complementary
Installation description Cubicle - width 400 mm depth 400 mm
Enclosure nominal height 2000 mm
Number of vertical modules [50 mm] 4 module(s): INS100, direct in 400 mm Widecubicle
5 module(s): INS100, direct in 400 mm Widecubicle
4 module(s): INS125, direct in 400 mm Widecubicle
5 module(s): INS125, direct in 400 mm Widecubicle
4 module(s): INS160, direct in 400 mm Widecubicle
5 module(s): INS160, direct in 400 mm Widecubicle
4 module(s): INS40, direct in 400 mm Widecubicle
4 module(s): INS63, direct in 400 mm Widecubicle
3 module(s): modular device <= 40 A, direct in 400 mm Widecubicle
4 module(s): modular device, direct in 400 mm Widecubicle
5 module(s): NG125 without earth leakage protection , direct in 400 mm Widecubicle
5 module(s): NG160 without earth leakage protection , direct in 400 mm Widecubicle
5 module(s): NG160 NA without earth leakage protection , direct in 400 mm Widecubicle
5 module(s): NSA125...160, direct in 400 mm Widecubicle
9 mm pitches 20
Quantity per set Set of 1
Height 30 mm
Width 325 mm
Depth 325 mm
Net weight 0.76 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 4.000 cm
Package 1 Length 36.000 cm
Package 1 Weight 769.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 15.880 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 43.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 75.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product