Schneider-Electric
 
LVS03405 picture- scope
LVS03405
Mounting plate, PrismaSeT P, for NSXm 3P/4P, vertical fixed, toggle/direct rotary handle, 8M, W400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Mounting plate description Dedicated
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P or 4P: fixed NSXm vertical installation
Number of vertical modules [50 mm] 8 module(s): NSXm without earth leakage protection , direct in 400 mm Widecubicle
8 module(s): NSXm with earth leakage protection , direct in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 325 mm
Height 150 mm
Functional unit 400 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 8 162.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed direct rotary handle vertical 3P or 4P 1 direct 8 162.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 8 162.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 14.900 cm
Package 1 Length 37.500 cm
Package 1 Weight 1.493 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 15.729 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 200.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product