Schneider-Electric
 
LVS03409 picture- scope
LVS03409
Mounting plate, PrismaSeT P, for NSXm 3P/4P, horizontal fixed, toggle/direct rotary handle, 3M, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Mounting plate description Dedicated
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm integrated earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
Poles description 1 x 3P or 4P: fixed NSXm horizontal installation
Number of vertical modules [50 mm] 3 module(s): NSXm without earth leakage protection , direct in 650 mm Widecubicle
3 module(s): NSXm integrated earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 575 mm
Height 150 mm
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSXm integrated fixed toggle horizontal 4P 1 direct 3 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 14.7 cm
Package 1 Length 57.4 cm
Package 1 Weight 2.069 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 21.404 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 103.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 270.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product