Schneider-Electric
 
LVS03412 picture- scope
LVS03412
Mounting Plate, PrismaSeT P, VIGI NSX/CVS 250A 4P toggle horizontal fixed, enclosure W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 4P: fixed CVS100...160 horizontal installation
1 x 4P: fixed CVS250 horizontal installation
1 x 3P: fixed INS250 horizontal installation
1 x 4P: fixed INS250 horizontal installation
1 x 3P: fixed INV250 horizontal installation
1 x 4P: fixed INV250 horizontal installation
1 x 4P: fixed NSX100...160 horizontal installation
1 x 4P: fixed NSX250 horizontal installation
Number of vertical modules [50 mm] 4 module(s): CVS100...160 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS250 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): INS250, direct in 650 mm Widecubicle
4 module(s): INV250, direct in 650 mm Widecubicle
4 module(s): NSX100...160 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX250 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS100...160 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS250 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX250 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 650 mm
Height 192 mm
Net weight 1.48 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 without fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 with fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed toggle horizontal 4P 1 direct 4 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 19.5 cm
Package 1 Length 57.7 cm
Package 1 Weight 1.454 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 22.5 cm
Package 2 Width 22 cm
Package 2 Length 61.2 cm
Package 2 Weight 7.661 kg
Unit Type of Package 3 P12
Number of Units in Package 3 100
Package 3 Height 103 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 164 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product