Schneider-Electric
 
LVS03415 picture- scope
LVS03415
Mounting plate, PrismaSeT P, for Vigi NSX 3/4P 250A, horizontal withdrawable, all controls, 5M, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device ComPact: drawout NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 3P: drawout NSX100...160 horizontal installation
1 x 4P: drawout NSX100...160 horizontal installation
1 x 3P: drawout NSX250 horizontal installation
1 x 4P: drawout NSX250 horizontal installation
Number of vertical modules [50 mm] 5 module(s): NSX100...160 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX250 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX250 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 575 mm
Height 245 mm
Net weight 2.78 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout motor mechanism horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout toggle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout motor mechanism horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout toggle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with drawout direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with drawout motor mechanism horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with drawout direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with drawout motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with drawout toggle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with drawout toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with drawout direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with drawout motor mechanism horizontal 3P 1 direct 5 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 25 cm
Package 1 Length 57.5 cm
Package 1 Weight 2.803 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 11.91 kg
Unit Type of Package 3 P12
Number of Units in Package 3 16
Package 3 Height 43 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 59 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product